SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
TMA. Magnetic plugs
Aluminum
Material
Aluminium.
Contrast screen
Matte anodised aluminium marked "MAGNETIC" and graphic symbol.
Packing ring
NBR synthetic rubber.
Permanent magnetic element
Special alloy with a high attractive power, to keep metal particles in oil.
Maximum continuous working temperature
100°C.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.