SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
HCX/T-AR-P Level indicators with thermometer and protection frame
Transparent technopolymer and zinc alloy, for use with fluids containing alcohol, high UV resistance
Body
Transparent polyamide based (PA-T/AR) technopolymer. Highly resistant to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters, additives and detergents containing alcohol. High UV resistance.
Protection frame
Zinc-alloy, sandblasted and treated finish.
Screws, nuts and washers
Zinc-plated steel.
Packing rings
Step-shaped for the seal on the reservoir walls and NBR synthetic rubber O-ring screw underhead.
Suggested roughness of the packing ring application surface Ra = 3 µm.
Contrast screen
White lacquered aluminium. The housing, in the appropriate external rear slot, guarantees the best protection from direct contact with fluid.
It can be taken out from the inclined side, before assembly to allow the insertion of level lines or words.
Thermometer
Incorporated thermometer for temperature reading.
Maximum continuous working temperature
90°C (with oil).
Features and performances
Ultrasound welding to guarantee a perfect seal.
Lens effect for a better visibility of the fluid level and temperature.
Special openings in the protection frame provide maximum fluid level visibility even from side positions.
All shocks are absorbed by the frame that transmits them directly onto the wall of the reservoir.
Technical data
In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the weld stood up to 13 bar.
For use with other fluids and under different pressure and temperature conditions, please contact ELESA Technical Department.
In any case we suggest to verify the suitability of the product under the actual working conditions.
Special executions on request
- Indicators with cylindrical or step-shaped (NBR or FKM) packing rings (instead of OR) for mounting on reservoirs having rough surfaces or in any case not perfectly flat.
Accessories on request
When fitting is not possible from the inside of the reservoir and the walls are not thick enough, the screws can be used together with Fast Mounting Kit