GN 7403 Breather filters

Aluminium or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Filter made out of AISI 304 stainless steel mesh with glass-fibre reinforced polyamide based (PA) technopolymer profile.

  • GN 7403-AL: aluminium body, glossy finish.
  • GN 7403-NI: AISI 303 stainless steel body, glossy finish.

Packing ring

NBR synthetic rubber.

Maximum continuous working temperature

100°C.

General information

Features and applications

GN 7403 breather filters are used on machinery and equipment to ensure the pressure balance between the internal and external environment, preventing dirt and dust particles exiting, depending on the size of the filter mesh used.

This protects the inside of sensitive devices and machinery parts from dirt and pollution, and also the external environment by the leakage of dust particles.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.