SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 741 Threaded plugs
Aluminum
Material
Aluminium, fine turned.
Ring
NBR synthetic rubber.
Standard executions
- GN 741-OS: natural aluminium, neutral with no symbols.
- GN 741-OSS: black anodised aluminium, neutral with no symbols.
Maximum continuous working temperature
100°C.
Features
GN 741 plugs are provided with a threaded blind hole for assembling a dipstick.
Special executions on request
- GN 741-ES: natural aluminium with laser engraved graphic symbol "fill", according to DIN regulations.
- GN 741-ESS: anodised aluminium black colour with laser engraved graphic symbol "fill", according to DIN regulations.
- GN 741-AS: natural aluminium with laser engraved graphic symbol "drain", according to DIN regulations.
- GN 741-ASS: anodised aluminium black colour with laser engraved graphic symbol "drain", according to DIN regulations.
- Plugs with Ø 2 mm side breather hole.