GN 442 Oil plugs for high temperatures

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Packing ring

FKM type VITON®*.

Standard executions

  • GN 442-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
  • GN 442-BL: natural aluminium.

Maximum continuous working temperature

180°C.

General information

Features

GN 442 plugs are provided with a threaded blind hole for assembling a dipstick.

Other executions

Special executions on request

Side breather hole.

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT