GN 743.7 (inch sizes) Oil level sight glasses

with conical threading, brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Brass.

Window

Natural glass.

Standard executions

  • GN 743.7-A: with technopolymer (Polysulfone) contrast screen.
  • GN 743.7-B: without contrast screen.

Maximum continuous working temperature

212°F (100°C).

General information

Features and applications

GN 743.7 oil level indicators can be used on pressurised oil tanks. The seal between the brass body and the glass window is guaranteed by a packing ring in NBR synthetic rubber.

The coupling of the conical threading (d2) with a right female threading (d4) will improve with the more threads that are in contact.

Generally to improve the tightness of this type of level indicators a sealing element like teflon ribbon is used.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT