VPF Mini vacuum cup suspensions - Fixed

With female threaded connection, aluminium and brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Stud, threaded sleeve and clamping nuts in nickel-plated brass.

Air fitting in blue anodised aluminium and AVP steel.

Standard executions

  • VPF-F: with straight air fitting.
  • VPF-F-L: with L-shaped air fitting.
General information

Features

The VPF vacuum cup suspensions are threaded bushings, with tightening nuts for height adjustment and for mounting them on the automation device.

The threaded connection is used for fixing the vacuum cup with support; on the opposite side there is the fitting for connecting the suction hose.

Compatible with 4x6 diameter plastic tube.

See Technical Data for vacuum cups (on page -).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT