SELF-SANITISATION AGAINST BACTERIA AND FUNGI
STP-PP Stems for levelling feet
Technopolymer (polypropylene)
Material
Glass-fibre reinforced polypropylene based (PP) technopolymer, suitable for contact with acid or base liquids, RAL 7024 grey colour.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Features and applications
Polypropylene stems are particularly suitable for those sectors where they can be in contact with chemical agents and/or for frequent washing with acidic or basic detergent solutions, such as in the chemical, process, pharmaceutical, food, textile and paper industry.
- Anti-rust.
- Resistance to chemical agents (see table).
- High mechanical resistance.
- Lightness: suitable for applications that require reduced weight.
- Cost-effective solution (see graph).