CFU-CLEAN Hinges with adjustable friction

Technopolymer, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acetal resin based technopolymer (POM), white colour similar to RAL 9002, matte finish.

Pin

Polycarbonate based (PC) technopolymer, white similar to RAL 9002 (CLEAN), matte finish.

Adjusting boss and screw

AISI 304 stainless steel screw.

AISI 303 stainless steel adjusting boss.

Standard execution

Assembly by means of pass-through holes for cylindrical head screws.

General information

Features and applications

The main feature of CFU-CLEAN hinge is the possibility to adjust the resistant torque of the door on which it is assembled, facilitating the door clamping in the various positions of opening, partial opening and closing.

To adjust the friction force, simply turn the screw on the hinge body, clockwise to increase the friction and anti-clockwise to reduce it.

Rotation angle (approximate value)

Max 275º (-95° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

Resistant torque

The resistant torque values of 1.4 and 4 Nm can be obtained by applying a maximum tightening torque of 0.8 Nm (CFU.40) and 4 Nm (CFU.60) on the adjusting screw.

The hinge had been tested with more than 60.000 opening and closing cycles and the values of the resistant torque was unchanged.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFU-CLEAN - Hinges with adjustable friction 
CFU-CLEAN - Hinges with adjustable friction 
Resistance testsAxial StressRadial Stress90° Angled StressResistant torque
CFU-CLEAN - Hinges with adjustable frictionCFU-CLEAN - Hinges with adjustable frictionCFU-CLEAN - Hinges with adjustable frictionCFU-CLEAN - Hinges with adjustable friction
DescriptionMaximum working load*
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
[Nm]
CFU.40 CH-4 CLEAN !da duplicazione!300900300150023010001.4
CFU.60 CH-6-CLEAN6002350400320035025004

* Elastic deformation 1 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT