LY.A-STP-HVD Watertight levelling feet

Technopolymer base, SUPER-technopolymer stem, Visually Detectable in compliance with FDA

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, plain finish (Ra < 0.8 μm).

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Articulated stem

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 5005 blue colour, with hexagonal socket and regulation hexagon.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Packing ring

Thermoplastic elastomer (TPE), hardness 70 +/- 5 shore A, in blue colour RAL 5005.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

No-slip disk

Made out of NBR rubber, hardness 70 Shore A, supplied assembled to the base, black colour.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

General information

Features and applications

The LY.A-STP-HVD feet (ELESA patent), supplied assembled, suitable for applications on machines and equipment subject to frequent cleaning with water jets or that operate in the presence of liquids (tested according to IP65 and IP67 standards).

The cavity-free design, smooth surface finish and seal fitted onto the stem make the product almost completely airtight, ensuring maximum cleanability by preventing dust or dirt from settling in the joints between the base and the product's joint.

The technopolymer in RAL 5005 blue colour, easily visible in case of accidental food contamination.

Thanks to the property of the SUPER-technopolymer stem, high rigidity and mechanical resistance are obtained in addition to natural resistance to corrosion.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

Accessories

Accessories on request

NT. AISI 304 stainless steel or zinc-plated steel nut.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT