STP-VD Stems for levelling feet

Visually Detectable SUPER-technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 5005 blue colour.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

General information

Features and applications

  • The RAL 5005 blue colour is easily visible in case of accidental food contamination.
  • Anti-rust.
  • Resistance to chemical agents (see table).
  • Can also be used in outdoor conditions with excellent durability.
  • High mechanical resistance.
  • Lightness: suitable for applications that require reduced weight.
  • Cost-effective solution (see graph).
STP-VD - Stems for levelling feet 
STP-VD - Stems for levelling feet 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT