CFG. Hinges for profiles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black or grey colour RAL 7040 (C33), matte finish.

Rotating pin

Nickel-plated steel.

Standard execution

Pass-through holes for M6 countersunk head screws.

Technopolymer centering inserts  (supplied)

For profiles with slot dimensions from 6 to 12 mm.

General information

Features and applications

This type of hinge can be used with profiles from 30 up to 60 mm, also combining different dimensions.

Rotation angle (approximate value)

Max 280° (-100° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines

CFG. - Hinges for profiles 
CFG. - Hinges for profiles 
Profile dimensionInsert orientationInsert colour
sa
306CFG. - Hinges for profilesLight grey
8CFG. - Hinges for profiles
40÷458CFG. - Hinges for profilesDark grey
10CFG. - Hinges for profiles
50÷6010CFG. - Hinges for profilesBlack
12CFG. - Hinges for profiles
Centering inserts
DimensionsColour
ll1l2
862Light grey
1084Dark grey
12105Black
CFG. - Hinges for profiles 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFG. - Hinges for profilesCFG. - Hinges for profilesCFG. - Hinges for profiles
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFG.30/30 SH-64402570185037103001700
CFG.30/40 SH-6320228017503490590870
CFG.30/45 SH-6240215017603520190780
CFG.30/60 SH-6280151016003190180850
CFG.40/40 SH-6320228017503490220870
CFG.40/45 SH-6240215017503490390780
CFG.40/60 SH-6280151016003190180850
CFG.45/45 SH-6240215017603520190780
CFG.45/60 SH-6240151016003190180780
CFG.60/60 SH-6280151016003190180850
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT