EBP-L Bridge handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Screw-covers

  • ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish.

Supplied, push-fit assembly, removable by a screwdriver.

Available also as accessory sold separately (see table).

Standard execution

Pass-through holes for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or nuts.

Suggested tightening torque:

  • back mounting with plain holes: 10 [Nm]
  • front mounting with plain or tapped holes: 10 [Nm].
General information

Technical data

The values F1, F2, L1 and L2 indicated in the table were obtained carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Accessories

Accessories on request

ECA.B: screw-covers in Elecolors colours (see table).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT