SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 7247.6 Plates for jointed hinges
with threaded studs, for fixing GN 7241, GN 7243, GN 7247 hinges, stainless steel
Specification
Stainless Steel AISI 304 NI
matte MT
Threaded studs
Stainless Steel AISI 304
pressed-in
Features and applications
Plates for jointed hinges GN 7247.6 are designed with appropriate dimensions as accessories for jointed hinges GN 7241 GN 7243 and GN 7247
The Stainless Steel-Plates are fastened from the outside via through-holes in the housing wall or alternatively by welding to the inside of the wall. This results in effective protection against vandalism, and the outsides of the housing remain free of attachments that do not match the design or that should be avoided entirely in the interests of easy cleaning.
They make threaded holes, bolts and washers unnecessary during installation This eliminates the labor-intensive pre-installation of such parts as well as the need to hold them in place during tightening or loosening.
The holes d2 receive tensioning or positioning pins, if necessary, making it easy to position the plates and the multiple-joint hinges.
On request
- other threaded stud lengths
- other plate sizes
- other plate geometries