TGLF End brackets for side guides

For GLF and GCF, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide-based (PA) technopolymer, with self-lubricating additive, grey colour.

General information

Features and applications

The TGLF end cap is used to close the ends of the side guides. GLF and GCF (Fig. 1). The self-lubricating additive guarantees maximum rolling resistance of the product.

TGLF - End brackets for side guides 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT