SELF-SANITISATION AGAINST BACTERIA AND FUNGI
HCK-HT-GL Level indicators for high temperatures
suitable for oil and glycol-based solutions
Assembly ends
Glass-fibre reinforced polyamide based (PA) technopolymer, resistant to high temperatures, black colour, matte finish.
Support
Aluminium in natural colour.
Transparent front protection
Transparent polyamide based technopolymer (PA-T) tile, resistant to high temperatures, high resistance to impacts, solvents, additived oils, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters. Avoid contact with detergents containing strong alcohols, glycols, acids or bases.
Can be removed for cleaning if necessary by levering with a screwdriver at the base of the protection to release the retaining undercut (see instructions on the plate).
Level tubular window
Borosilicate glass transparent tube.
Graduated contrast screen
White lacquered aluminium. It can be taken out before assembly to allow the insertion of level lines or words.
Screws, nuts and washers
AISI 304 stainless steel.
Packing rings
Red silicone VMQ 70ShA.
Produced from FDA compliant raw material (FDA CFR.21).
Features
Maximum fluid level visibility even from side positions.
Technical data
Maximum continuous working temperature: over 160°C at a maximum pressure of 1 bar.
For use with other fluids and under different pressure and temperature conditions, please contact ELESA Technical Department.
In any case we suggest to verify the suitability of the product under the actual working conditions.