MOD-SST Horizontal toggle clamps

with folded base, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Rivets

AISI 304 stainless steel.

Support bushings

AISI 304 stainless steel.

Handle

Polyurethane, red colour.

Clamping bolt

to be ordered separately

General information

Features and applications

All articulated joints are lubricated with special grease.

The ergonomic T-handle allows the lever to be opened using only two fingers.

A special feature of MOD-SST toggle clamps is their low closure profile.

During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

Supplied complete with two folded washers required for attaching clamping bolts (to be ordered separately).

Slotted assembly holes for applications in inches.

MOD-SST - Horizontal toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT