GN 7045.2 Pan head screws

Stainless steel, with phillips drive, with recessed stud for loss protection

 
 

Select item

loading

Technical specifications

Scroll horizontally
Specification

Specification

Stainless Steel AISI 304     NI

Information

Information

Pan head screws GN 7045.2 feature a recessed stud d3, making it easy to secure them against loss, such as in a cover.

Thus the "captivity of the mounting element" according to the Machinery Directive 2006 / 42 / EG is given.

When using, instead of a typical tapped and bore hole, it is necessary to provide tapped bores with a thread d1 on each of the two elements to be assembled. Additionally, a clearance bore of d4 on one or both sides must be cut. Depending on the design and required clamping length a1 ... a3 of the component being attached, there are a number of assembly options as shown above.

GN 7045.2 - Pan head screws 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT