GN 355 Levelling inserts

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

AISI 304 stainless steel cylindrical-head screw with hexagon socket and washer.

  • GN 355-ST: black-oxide steel threaded body, hardened steel convex washer.
  • GN 355-NI: AISI 303 stainless steel threaded body and convex washer.
General information

Features and applications

GN 355 levelling elements are used to realise the levelling between two plates on machines, equipment etc., not on the same plane.

Firstly make the axial adjustment by screwing properly the threaded body by means of tool GN 355.1.

Then tighten the screw that allows the support of the threaded body on the convex washer thus making the angular adjustment.

Further technical information available in "Operating instructions".

GN 355 - Levelling inserts 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT