GN 75.5 Knobs

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel, sandblasted matte finish.

Standard executions

  • GN 75.5-D: threaded blind hole.
  • GN 75.5-E: threaded pin.
General information

Features and applications

GN 75.5 handles are made of high quality stainless steel which makes them particularly suitable for applications requiring high standards of hygiene.

Other executions

Special executions on request

  • Zinc-plated steel executions.
  • AISI 316 stainless steel executions.
  • Glossy finish.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT