SELF-SANITISATION AGAINST BACTERIA AND FUNGI
BT-SST-p-SV Fluted knobs
with locking thrust pad, technopolymer
Material
- Polyamide-based (PA) technopolymer knob, black colour, matte finish.
- AISI 303 stainless steel threaded stud, spherical end.
- Acetal resin based (POM) technopolymer thrust pad, black colour, matte finish, supplied not assembled.
Features and applications
The BT-SST-p-SV knobs allow the locking of a component avoiding, thanks to the thrust pad, direct contact of the stud with the surface to be locked.
The metal insert in AISI 303 stainless steel can be used in sectors where corrosion resistant materials are required.