EWN-SST-p-P Wing Nuts

with pad, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Boss cap

  • ECA.W: Glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

Standard executions

  • EWN-SST-p-PO: AISI 303 stainless steel threaded stud, acetal resin (POM) pad.
  • EWN-SST-p-PB: AISI 303 stainless steel threaded stud, brass pad.
General information

Features and applications

The pad avoids to damage the surface of contact even in case of strong clamping.

Ergonomy and design

The slightly concave marks on the wings help to position the fingers in order to apply the maximum force when tightening.

Accessories

Accessories on request

  • ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT