EVH-CLEAN Tubular Handles

Oval cross section, technopolymer and aluminiumm, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish.

Covers

ECA.V: Polyamide based (PA) technopolymer, white colour similar to RAL 9002, glossy finish, press-fit assembly. Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

Standard execution

Pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.

Aluminium tube, coating in white colour similar to RAL 9002, glossy finish.

Suggested tightening torque:

  • back mounting with plain holes: 8 [Nm]
  • front mounting with plain or tapped holes: 15 [Nm].
General information

Ergonomy and design

The large diameter of the tube offers a good and comfortable grip.

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

EVH-CLEAN - Tubular handles 
Other executions

Special executions on request

Different lengths.

Accessories

Accessories on request

ECA.V: polyamide based (PA) technopolymer closing caps, white similar to RAL 9002 (CLEAN), glossy finish, press-fit assembly.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT