SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EWN-SST-p-P Wing Nuts
with pad, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Boss cap
- ECA.W: Glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard executions
- EWN-SST-p-PO: AISI 303 stainless steel threaded stud, acetal resin (POM) pad.
- EWN-SST-p-PB: AISI 303 stainless steel threaded stud, brass pad.
Features and applications
The pad avoids to damage the surface of contact even in case of strong clamping.
Ergonomy and design
The slightly concave marks on the wings help to position the fingers in order to apply the maximum force when tightening.
Accessories on request
- ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).