ERB-PF-CLEAN Vertical tubular handle

for snap-in assembly, technopolymer, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish.

Standard execution

Snap-in assembly (see Assembly Instructions).

General information

Features and applications

ERB-PF-CLEAN bi-directional flush pull handles are suitable to open and close sliding doors. The ergonomy of the cavity offers a safe and comfortable grip.

ERB-PF-CLEAN in white colour is suitable for applications on medical and hospital equipment and food processing machines.

Technical data

The pull out resistance values (F2) reported in the table are the result of laboratory tests carried out with the handle assembled on a panel with a thickness of 1.5 mm, stiffened for testing purposes.

ERB-PF-CLEAN - Vertical tubular handle 
Instructions of use

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Fit the side of the handle with fixed toothing into the housing (Fig. 1).
  • Press onto the opposite side (elastic toothing) until the handle is completely snapped in (Fig. 2).
ERB-PF-CLEAN - Vertical tubular handle 
ERB-PF-CLEAN - Vertical tubular handle 
SXY
0,7 - 1105,3 +0,251,5 + 0,2
>1 - 1,5105,3 +0,251,7 + 0,2
>1,5 - 2,2105,3 +0,252,0 + 0,2
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT