M.1066-CLEAN Tubular Handles

Technopolymer, aluminium, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

End caps

Polyamide based (PA) technopolymer, matte finish.

Mounting

Back mounting by means of special zinc-plated steel screws with threaded blind holes, fitted to the tube by means of steel nuts.

Standard execution

Aluminium tube, coating in white colour similar to RAL 9002, handle shanks and end caps in white colour similar to RAL 9002.

General information

Features and applications

M.1066 BM-CLEAN, thanks to its RAL 9002 white colour with glossy finish, is particularly suitable for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealthy residues from depositing.

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

M.1066-CLEAN - Aluminium tube with coating in white colour, back mounting 
Other executions

Special executions on request

  • Different lengths. For tube longer than 700 mm, an additional shank (at the middle of the length) can be supplied.
  • Other colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT