NCH. Caps for bolts

Rubber

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black neoprene, hardness 85 Shore A.

General information

Applications

NCH. caps are designed to optimise use of clamping bolts.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT