MTP-SST Heavy-duty latch clamps

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Pin

AISI 303 stainless steel.

Pulling hook

AISI 304 stainless steel.

Oscillating pin and nuts

AISI 303 stainless steel.

General information

Features and applications

All articulated joints are lubricated with special grease.

MTP. clamps ensure tight closing of any cover; they are suitable for use with high resistant torque thanks to high mechanical resistance of materials.

The position of the pulling hook can be adjusted in length according to the specific applications.

MTP-SST - Heavy-duty latch clamps 
Accessories

Accessories on request

TRU: U-shaped pulling hooks of various dimensions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.