MSM-LA Sensor holders

Ganter Norm GN 479

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Sandblasted AISI 304 stainless steel, matte finish.

General information

Features and applications

In MSM-LA-30 sensor holders, the cross-shaped hole provides a more precise regulation for fixing to connecting clamps MSM-F and it also allows the use of two clamping screws.

MSM-LA - Sensor holders 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT