MSM-P Flanged bolts

Ganter Norm GN 480

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel.

General information

Features and applications

MSM-P flanged bolts are used for matching with connecting clamps, with the function of levelling element or holding flange.

Key to table dimensions

d1= holes for clamping screws with threading as indicated in the table.

f = fixing holes centre distance: it allows matching and fixing to magnetic bases MSM-RM.

MSM-P - Flanged bolts 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT