SELF-SANITISATION AGAINST BACTERIA AND FUNGI
SMQ-SST Stems for levelling feet
Stainless steel
Spheric articulated and threaded stem with adjusting square
AISI 304 stainless steel.
Note
To choose the base see "Tables of the possible combinations Bases/Stems".
The stems are usually supplied in a packing of four pieces compacted by means of a shrink film to avoid any damaging movement during transport.
For big quantities, the stems are supplied in wooden boxes and are placed in order, to avoid any damaging movement during transport.