CKE. Locking bolt

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer with security anti-intrusion-profiled slot, black colour, matte finish.

Locking bar

AISI 304 stainless steel with technopolymer push button. Side end in red colour.

Standard executions

  • CKE.40 CH: pass-through holes for M5 cylindrical-head screws.
  • CKE.40 B: brass bosses, threaded blind holes.

Security key (to be ordered separately)

  • CSN   acetal resin based (POM) technopolymer fold-away key, red colour, anti-intrusion-profiled stainless steel insert.
  • CSF   polyamide based (PA) technopolymer ball key, red colour, anti-intrusion-profiled stainless steel insert.
  • CWL   acetal resin based (POM) technopolymer size increased fold-away key, red colour, stainless steel insert.
CKE. - Locking bolt 
Instructions of use

Functioning of the safety device

Doors with CKE. locking bolt assembled can be opened only by authorised people provided with the proper anti-intrusion-profiled key.

  • Locking: press the locking button until the red side end of it disappears completely into the body and the device snaps. The key must not be inserted during locking operations.
  • Opening: insert the key (without turning it) and push to make the internal device snap.
CKE. - Locking bolt 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT