SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CFO. Offset lift-off hinge
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Ajustable pin with octagonal slot
Acetal resin based (POM) technopolymer, black colour.
Screw-covers
Polyester based (PBT) technopolymer, black colour, glossy finish, snap-in assembly.
Covers for pin slot
Technopolymer, black colour, matte finish; to be fitted after assembly.
Hinge assembly on frame and door
Pass-through holes for hexagonal head screws, cylindrical head screws with hexagon socket or M5 hexagonal nuts (UNI 5588).
Features and applications
CFO pin. offset lift-off hinges (ELESA patent) have been designed to adjust possible misalignments between the door and the frame.
They can be mounted on doors which open on the right or on the left side. Each body of the hinge has a slot for fitting the pin: the opposite side can be closed with the supplied cover.
Special executions on request
Screw-covers in different RAL colours.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
| Resistance tests | |||
| AXIAL STRESS | RADIAL STRESS | ||
| Parallel planes | Perpendicular planes | Parallel planes | Perpendicular planes |
| Maximum working load Ea [N] | Maximum working load Er [N] | ||
| 290 | 200 | ||
The elastic deformation, which occurs on the hinge for values of load exceeding the ones indicated in the table, makes the load at breakage meaningless.
Assembly instructions
- Fit the hinge bodies with octagonal slot on the frame and the other two bodies with cylindrical slot on the door.
- Insert the pins with octagonal slot in the two bodies fitted on the frame by matching the indexes engraved on the pin and on the hinge.
- Mount the door by matching the hinge bodies on the pins.
Adjustment of the door
In case the door is off line with the frame, the inclination of the door can be adjusted by turning the octagonal slot of the pins clockwise or anticlockwise.
By turning the pin anticlockwise, the distance S increases (+0.5) while by turning the pin clockwise, it decreases (-0.5).
Off line adjustments
The pin has an octagonal slot which allows different positions for the adjustment of off line door (fig. 1-2-3-4). To have the door in line with the frame, it can be necessary to adjust the pins of both hinges.
Adjustment examples
If the door is off line on the bottom side
In order to have the door in line with the frame, turn the pin of hinge 1 anticlockwise by 45° or 90° and the pin of hinge 2 clockwise.
If the door is off line on the top side
In order to have the door in line with the frame, turn the pin of hinge 1 anticlockwise by 45° or 90° and the pin of hinge 2 clockwise.