SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MPE Folding handles
with return spring, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 black colour or grey RAL 7040 (C33) colour, matte finish.
Standard execution
Pass-through holes for countersunk-head screws with cross mark ISO-7046-1-M6 (not included in the supply).
Rotation pin and return springs
AISI 303 stainless steel pin, AISI 302 stainless steel springs.
Technical data
The lifting resistance (F1) and tensile strength (F2) values reported in the table are the result of permanent deformation by means of the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Assembly instructions
Drill holes with centre distance 80 +0.1/-0.1 in the sheet.