EBP.FLX Flexible bridge handles

Technopolymer with elastomer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polypropylene based (PP) technopolymer with elastomer (TPE), grey-black colour, matte finish.

Screw-covers

  • ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly (Fig.1). Supplied, removable by a screwdriver.

Available also as accessories sold separately (see table ECA.).

Standard execution

Brass bosses with pass-through holes for cylindrical-head screws with hexagon socket.

General information

Features and applications

EBP.FLX flexible handle (elastomer) can be assembled on curved surfaces with diameters between 300 and 800 mm. For diameters exceeding 800 mm, EBP. standard handle can be used.

EBP.FLX - Flexible bridge handles 

Technical data

Tensile stress: F1 and F2 values reported in the table represent the maximum limit value under which EBP.FLX handle can perform elastic deformation. Impact strength does not apply in this case due to the high elastic features of the product.

EBP.FLX - Flexible bridge handles 
Accessories

Screw-covers

  • ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer screw-covers, in Elecolors colours, matte finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT