SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer
 
	Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Screw-covers
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard executions
- EBP.: pass-through holes for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.
- EBP-B: brass bosses, threaded blind holes for back mounting.
Features and applications
EBP. handles with front mounting can be assembled in pairs opposed to EBP.B handles with back mounting (Fig. 1).
 
 Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Accessories on request
- DS-EBP: spacer sleeves in polyamide based (PA) technopolymer to increase the distance between the handle and the fitting surface.
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer screw-covers, in Elecolors colours, matte finish, press-fit assembly (see table).