SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for flexible coolant hoses, technopolymer
Material
Acetal-based technopolymer (POM), orange.
Standard executions
- FHN: nozzle with a single hole.
- FHN-P: nozzle with a hole with a rectangular section.
- FHN-F: nozzle with a joint head with sixteen holes.
Features
The use of nozzles allows the lubricating spray to be adjusted, concentrating it or distributing it on the surface concerned.
Fitting to be implemented by means of snap coupling (Fig.1) with modular tubes FHT.
Chemical compatibility
Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.
To use fluids other than those listed, contact Elesa’s technical department.
In any case we suggest to verify the suitability of the product under the actual working conditions.
Special execution on request
Nozzles made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).
Accessories on request
Pliers to assemble the components.