SELF-SANITISATION AGAINST BACTERIA AND FUNGI
TCC-TB-VD Connecting clamps with mounting plate
Visually Detectable technopolymer
Clamp
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Screw and nut (supplied)
Cylindrical-head screws with hexagon socket in AISI 304 stainless steel with anti-seizure treatment.
Self-locking nut in AISI 304 stainless steel.
Features and applications
Clamps for tubes with a diameter of 18 ± 0.2 and 30 ± 0.2 mm.
For smaller diameter tubes, the hole reduction sleeve TCC-A can be used (ordered separately).
The "s" grub screw may be replaced by the kit TCC-KS.
The RAL 5005 blue colour is easily visible in case of accidental food contamination.
Particularly suitable for applications in the food and pharmaceutical industries.
Technical data
The resistance values shown in the table were measured during laboratory tests at ambient temperature with the screws tightened to the suggested torque "C#".