DIN 6321 Work-holding bolt

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Hardened steel (53+6 HRC).

Standard executions

  • DIN 6321-B: positioning element with cone-shaped head cylinder.
  • DIN 6321-C: positioning element with faceted head.
General information

Features and applications

DIN 6321-B is suitable to be used as a sliding surface, a clamp or as a levelling element.

DIN 6321-C are generally used to compensate tolerances in distance between positioning holes, thanks to their design and faceted head.

DIN 6321 - Positioning element
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.