GN 252 - GN 252.5 Blanking plugs

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 252: black-oxide steel (class 5.8 - tensile strength 500 N/mm2).
  • GN 252.5: AISI 303 stainless steel.
Other executions

Special executions on request

The application of a layer made out of polyamide (blue colour) on the thread with locking action (GN 252-PRB, GN 252.5-PRB), (see Technical data).

GN 252 - GN 252.5 - Blanking plugs 
GN 252 - GN 252.5 - Blanking plugs 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.