DIN 580 Lifting eyebolts

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • DIN 580-NI: AISI 304 stainless steel.
  • DIN 580-A4: AISI 316 stainless steel.
General information

Features and applications

The use of DIN 580 lifting eye bolts must take place under the following conditions:

  • the length of the thread of the assembly hole must be equal to the length of the thread of the pin of the eyebolt;
  • the pin of the eyebolt must be fully screwed up to the stop on the mounting surface;
  • the material of the mounting surface must have the same mechanical features of the eyebolt;
  • do not exceed the maximum load values indicated in the table.

Further technical information available in "Operating instructions".

Other executions

Special executions on request

Executions in C15 E zinc-plated steel (DIN 580-ST).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.