SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 707.2-A4 Dismountable split set collars
clamping assembly, stainless steel AISI 316
Standard execution
Weldable AISI 316 turned stainless steel body.
Push-fit using AISI 316 stainless steel screws, cylindrical head with hexagonal socket.
Threaded pass-through hole (d1 = 20 ÷ 36).
Threaded blind hole (d1 ≥ 42).
Features and applications
GN 707.2-A4 semi-split set collars can be used not only as end stops, but they can also be used for fixing other components, such as end limit switches.
No risk of damage to the surfaces of the shaft even when high clamping forces are necessary.
The clamping screws d3 may be replaced by clamping kit GN 311
Technical data
Assembly on h11 tolerance shafts.