RMY Disks for magnets

adhesive tape

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

With adhesive tape

  • RMY: zinc-plated steel.
  • RMY-WT: RAL 9003 white lacquered steel.
General information

Features and applications

RMY disks are used to be coupled to different types of retaining magnets.

For a better adhesion of the adhesive tape, make sure that the surface on which it will be applied is perfectly clean.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT