SELF-SANITISATION AGAINST BACTERIA AND FUNGI
LMRS. Levelling feet
Ganter Norm GN 31Stainless steel base and stem
Base
AISI 304 stainless steel, sandblasted matte finish.
Threaded stem and adjustable sleeve
AISI 303 stainless steel, sandblasted matte finish, supplied assembled.
Glued stainless steel assembly screw.
No-slip disk
NBR rubber (PERBUNAN), vulcanised to the base, hardness 80±5 Shore A, black colour.
Features
- The convex shape of the base in the stem supporting point reduces the deposit of dirt and simplifies the cleaning operations.
- The adjustable sleeve covers the threading of the stem and it reduces the deposit of dirt.
- The NBR rubber no-slip disk is firmly bonded to the base by means of a vulcanisation process and a glued metal screw. This makes the two parts integral and prevents any solid or liquid substances from infiltrating into the base.
Technical data
The load values reported in the table are the result of a series of tests where a vertical load is applied to the stem and distributed on the horizontal plane of the base. If the values are exceeded a deformation of the base can occur first on the metal sheet and therefore also on the no-slip disk plastic material.