LMTF Profile threaded connections

Ganter Norm GN 3490

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • LMTF-C9: cast steel, epoxy resin coating, RAL 9005 black colour, matte finish.
  • LMTF-ZN: cast zinc-plated steel.
General information

Features and applications

LMTF threaded connections are generally used together with the aluminum profiles of size 30/40 mm, to allow the assembly of elements such as the levelling elements in different positions.

LMTF - Threaded connections 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT