SELF-SANITISATION AGAINST BACTERIA AND FUNGI
ERB-PF-CLEAN Vertical tubular handle
for snap-in assembly, technopolymer, easy cleaning
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish.
Standard execution
Snap-in assembly (see Assembly Instructions).
Features and applications
ERB-PF-CLEAN bi-directional flush pull handles are suitable to open and close sliding doors. The ergonomy of the cavity offers a safe and comfortable grip.
ERB-PF-CLEAN in white colour is suitable for applications on medical and hospital equipment and food processing machines.
Technical data
The pull out resistance values (F2) reported in the table are the result of laboratory tests carried out with the handle assembled on a panel with a thickness of 1.5 mm, stiffened for testing purposes.
Assembly instructions
- Drill the handle housing according to the template dimensions.
- Remove all drilling burrs before fitting the handle.
- Fit the side of the handle with fixed toothing into the housing (Fig. 1).
- Press onto the opposite side (elastic toothing) until the handle is completely snapped in (Fig. 2).
| S | X | Y |
| 0,7 - 1 | 105,3 +0,2 | 51,5 + 0,2 |
| >1 - 1,5 | 105,3 +0,2 | 51,7 + 0,2 |
| >1,5 - 2,2 | 105,3 +0,2 | 52,0 + 0,2 |