SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EBP-L Bridge handles
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Screw-covers
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish.
Supplied, push-fit assembly, removable by a screwdriver.
Available also as accessory sold separately (see table).
Standard execution
Pass-through holes for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or nuts.
Suggested tightening torque:
- back mounting with plain holes: 10 [Nm]
- front mounting with plain or tapped holes: 10 [Nm].
Technical data
The values F1, F2, L1 and L2 indicated in the table were obtained carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.