M.1053-CLEAN Adjustable shank handles

Technopolymer and aluminium, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

To prevent tube rotation, screw up to the stop the self-tapping screw ø3,9x6,5 arranged inside the handle shank.

Closing caps

  • ECS.T: Polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish, press-fit assembly (Fig.1). Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

M.1053-CLEAN - Adjustable handles shanks 

Mounting

Pass-through hole for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.

Standard execution

  • Aluminium tube, coating in white colour similar to RAL 9002, handle shanks and closing caps in white colour similar to RAL 9002 (CLEAN).
General information

Technical data

Tensile stress: F values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

M.1053-CLEAN - Adjustable handles shanks 
M.1053-CLEAN - Adjustable handles shanks 
Other executions

Special executions on request

  • Different lengths.
Accessories

Accessories on request

  • ESC.T: polyamide based (PA) technopolymer closing caps RAL 9002 white, matte finish, press-fit assembly (see table). For sufficient quantities, it can be supplied in other colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT