SELF-SANITISATION AGAINST BACTERIA AND FUNGI
IGF Cylindrical revolving handles
with double protection, technopolymer, resistant to high temperatures
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, resistant to high temperatures, black colour, matte finish.
Mounting
Plain pass-through hole for shafts with diameter d +/- 0.2 mm.
Maximum continuous working temperature
200°C.
Ergonomy and design
The ergonomic profile and the wide flanges of the handle offer a comfortable and secure grip, protecting the hand laterally from direct contact with any high-temperature parts of the machine such as oven handles, etc.
The plain pass-through hole allows the handle to rotate and translate freely on the shaft.