SELF-SANITISATION AGAINST BACTERIA AND FUNGI
TCDF+P Threaded plugs
With side hole and anti-splash disc, technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Side breather hole.
Packing ring
NBR synthetic rubber.
Anti-splash disc
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Maximum continuous working temperature
100°C.
Graphic symbol "fill"
According to DIN regulations.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.
Accessories on request
The threaded caps can be customised with aluminium labels with marks and symbols MH..